??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC Corporation
Description
25A-ZZQ_A - Space Saving Vacuum/Ejector System/Without Energy Saving Function/Manifold
Bill of material
25A-ZZQ104A-BSB_ZQ053MA-K15L-EA-0
Number of stations
Air pressure supply(P) port position.
(B) Both sides
Exhaust
Vacuum release pressure supply port(PD port)
Type
SS
SINGLE SPEG=>
Nozzle nomainal size
Body type
(3M) For manifold
Solenoid valve combination
Solenoid valve rated voltage
(5) 24 VDC
Electrical entry
Manual override
Vacuum pressure switch suction filter
Vacuum pressure switch unit specification
Lead wire specifications
Check Valve
Fitting (V port)
(0) Without fittings(M5x0.8)
Option
Previews
3D
2D
Сваляне на CAD модели