??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Компания
SMC (JP)
Описание
25A-ZQ_A_V - Space Saving Vacuum/Ejector System/ With Energy Saving Function
Спецификация
25A-ZQ051UA-K15LO-VA-00
Nozzle nomainal size
Body type
Solenoid valve combination
(K1) Supply valve (Normally closed) & Release valve (Normally closed)
Solenoid valve rated voltage
(5) 24 VDC
Electrical entry
(LO) L plug connector, Without connector, With light/surge voltage suppressor
Manual override
Vacuum pressure switch suction filter
Unit specifications
Lead wire specifications
Fitting (V port)
(0) Without fittings(M5x0.8)
Fitting (P port)
(0) Without fittings(M5x0.8)
Option
Предварительные просмотры
3D
2D
Загрузка CAD-моделей