??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
SMC Corporation
Description
25A-VHK-A3 - Finger Valve Standard Type/1(P): One-touch Fitting, 2(A): Male Thread
Bill of material
25A-VHK2A-06F-02S
GUI
Valve model
Knob color
Bracket
Applicable tubing O.D.
mm
Connection thread R
H
18 mm
L1
41 mm
L2
mm
L3
mm
L4
mm
L5
16.5 mm
L6
3.5 mm
M1
mm
Q
11 mm
Mass
g
B
mm
Width across flats
mm
Bracket assembly no.
25A-VHK-B1A
C
44.5 mm
D
14.5 mm
E
1 mm
F
27 mm
G
22 mm
J
16.5 mm
K
26 mm
Previews
3D
2D
CAD modeli indir