25A-MY3M25-100
SMC Corporation
액추에이터
로드레스 실린더
MY3 메카조인트식 로드레스 실린더
Powered by
CAD모델 선택
{smc_jp/actuator/rodless_cylinders/my3/25a_my3m_asmtab.prj},{NB=25A-MY3M25-100(0_0_0)},{BORE=25},{TYPE=(M) Slide bearing guide type},{THREAD1=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{LEFTAD=},{RIGHTAD=},{STROKE=100},{POS=0.000},{STOP=0},{THREAD2=0},{A=89},{B=9.5},{C=25.0},{G=14.0},{H=45},{HG=7.4},{L=95},{LD=5.5},{LH=27.0},{LL=41.5},{LW=87},{M=10},{MM=M5x0.8},{N=20.0},{NE=32.0},{NG=10},{NH=24.0},{NT=34},{NW=65},{P=Rc,NPT,G1/8},{PA=40},{PB=68},{PE=14.5},{PF=12.2},{PG=6.0},{Q=166},{QW=30},{TT=9.0},{UU=47},{YW=63.6},{Z=178},{AX=12.000},{BX=24.000},{PPATH=25a_my3m/assembly/25a_my3m_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
회사명
SMC Corporation
내용
25A-MY3M - Mechanically Jointed Rodless Cylinder/Slide Bearing Guide Type/Series Compatible With Secondary Batteries
BOM
25A-MY3M25-100
Bore size
25
25
mm
Guide type
(M) Slide bearing guide type
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Auto switch
(-) Without auto switch (Built-in magnet)
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93-900 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
(-) Without auto switch (Built-in magnet)
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93-900 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Left side stroke adjusting unit
(-) Without adjusting unit
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
(-) Without adjusting unit
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
Right side stroke adjusting unit
(-) Without adjusting unit
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
(-) Without adjusting unit
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
Stroke
100.000
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
1200.000
1400.000
1600.000
1800.000
2000.000
100.000
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
1200.000
1400.000
1600.000
1800.000
2000.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성