25A-MY1H25-50Z
SMC
bp2_combination_cylinder
MY1 Mechanically Jointed Rodless Cylinder
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/my1/25a_my1h_asmtab.prj},{NB=25A-MY1H25-50Z(0_0_0)},{BORE=25},{A=110},{B=9.0},{C=5.5},{G=17.0},{GA=0.000},{GB=24.500},{H=54},{K=9.500},{L=102},{LD=5.6},{LH=27.0},{LK=0.000},{LL=53.0},{LW=70},{M=10.0},{MW=66.000},{N=30.0},{NC=21.0},{NE=41.8},{NF=0.000},{NH=40.5},{NW=60},{PP1=12.700},{PP2=17.200},{PA=60},{PB=50},{PG=7.0},{PP=12.7},{Q=206},{QQ=16.000},{QW=46},{RR=0.000},{RR1=18.900},{RR2=17.900},{SS=4.100},{TT=15.5},{UU=16},{VV=16.000},{W=84.000},{W1=0.000},{WW=11.0},{XX=38.000},{Z=220},{AX=11.500},{BX=23.000},{AA1=85.000},{AA2=81.000},{BB1=75.500},{BB2=80.500},{TYPE=(H) Linear guide type},{THREAD1=},{PIPING=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{LEFTAD=},{RIGHTAD=},{STROKE=50},{POS=0.000},{STOP=0},{OMSC=},{THREAD2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
25A-MY1H-Z - Mechanically Jointed Rodless Cylinder/Linear Guide Type/Series Compatible with Secondary Batteries
Bill of material
25A-MY1H25-50Z
Bore size
25
25
mm
Guide type
(H) Linear guide type
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Piping type
(-) Standard type
(G) Centralized piping type
(-) Standard type
(G) Centralized piping type
Auto switch
(-) Without auto switch (Built-in magnet)
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without auto switch (Built-in magnet)
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Left side stroke adjusting unit
(-) Without adjusting unit
(A) With adjusting bolt
(A6) With adjusting bolt & With short spacer
(A7) With adjusting bolt & With long spacer
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
(-) Without adjusting unit
(A) With adjusting bolt
(A6) With adjusting bolt & With short spacer
(A7) With adjusting bolt & With long spacer
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
Right side stroke adjusting unit
(-) Without adjusting unit
(A) With adjusting bolt
(A6) With adjusting bolt & With short spacer
(A7) With adjusting bolt & With long spacer
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
(-) Without adjusting unit
(A) With adjusting bolt
(A6) With adjusting bolt & With short spacer
(A7) With adjusting bolt & With long spacer
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Made to order
(-) Without order
(-X168) Helical insert thread specifications
(-XC56) With knock pin hole
(-) Without order
(-X168) Helical insert thread specifications
(-XC56) With knock pin hole
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성