25A-MSQB30A
SMC Corporation
액추에이터
로터리 액추에이터
MSQ 로터리 테이블/랙 피니언 타입
Powered by
CAD모델 선택
{smc_jp/actuator/rotary_actuator/msq/25a-msq_asmtab.prj},{NB=25A-MSQB30A(0)},{AA=75.4},{AB=0},{A=70},{AU=10.6},{AV=29.0},{AW=18.5},{AX=14},{AY=5},{BA=12.0},{BB=50.0},{BC=32.0},{BD=84},{BE=37},{CA=6.5},{CB=33.5},{D1=65},{DD1=67},{DE1=32},{DF=12},{DG1=22},{FA=10.0},{FB=4.5},{FC=3.0},{FD=6.5},{H=17},{J=8.6},{JA=14.0},{JB=8.5},{JC1=10},{JD=15},{JJ1=6},{JK=8},{JU1=10},{P1=9.728},{Q=40},{S=127},{SD=11.5},{SE=14},{SF=65},{SU=25.0},{UU=57},{WA=23.0},{WB1=4},{WC=4.5},{WD1=6},{WE=10.0},{WF=48},{XA=39},{XB1=4},{XC=4.5},{YA=28},{YB1=4},{YC=4.5},{FU=34.7},{DH1=65},{DI1=67},{DJ1=32},{DK=12},{DL1=22},{FE=16.5},{HA=27.0},{UV=67.0},{DA1=67},{DB1=65},{DC1=32},{DDD1=48},{HHA=11.5},{HB=22},{HC=6},{HD=68},{HE=5.5},{AUTOSW=},{LEAD=},{NUMBER=},{PORT=},{THREAD=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 11
HELP_VARIABLE
회사명
SMC Corporation
내용
25A-MSQA/25A-MSQB - Rotary Table: Rack & Pinion Style/Series Compatible With Secondary Batteries
BOM
25A-MSQB30A
Size
30
30
Presicion
(B) Basic
(B) Basic
ADJUSTING
(A) With adjustment bolt
Auto switch
(-) Without autoswitch (Built-in magnet)
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch (Built-in magnet)
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
Lead wire lenght
N/A
N/A
Number of auto switches
N/A
N/A
포트종류
(-) Rc1/8
(-XF) G1/8
(-XN) NPT1/8
(-XT) NPTF1/8
(-) Rc1/8
(-XF) G1/8
(-XN) NPT1/8
(-XT) NPTF1/8
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성