25A-MKB25-10RZ
SMC Corporation
액추에이터
특수 실린더
클램프 실린더
MK 로터리 클램프 실린더/표준형
Powered by
CAD모델 선택
{smc_jp/actuator/specialty_cylinder/clamp_cylinder/mk_z/25a-mk_z_asmtab.prj},{NB=25A-MKB25-10RZ(0_0)},{BORE=25},{ROTARYSTR=9.5},{A=40},{B=52.0},{C=40.0},{D=10},{E1=40.5},{F=11.0},{F1=21},{G=22.5},{H=12.0},{I=9.0},{I1=7},{J=7.0},{L=10},{M=12.5},{N=14},{O=51},{P=35},{Q=54.5},{R=53.5},{S=27.5},{T=10.5},{U=16},{W=0},{X=3.0},{Y=23},{Z=4.0},{AA=0.0},{AB=1.0},{AC=5.5},{FD=6.6},{FT=8.0},{FV=42},{FX=52},{FZ=64},{SA1=25.5},{SA2=29.5},{SA3=0.0},{SB1=8.0},{SB2=12.0},{SB3=0.0},{MOUNT=(B) Through-hole/Both ends tapped common (Standard)},{CLAMPSTRX=10,20,30},{OPTION= Standard (Female thread)},{E=M8x1.25},{K=M6x1},{V=M6x1.0},{AD=12 to 22},{AE=M5x0.8},{FY=M6x1.0},{THREAD1=},{CLAMPSTR=10},{POS=0},{ROTARY=R},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
회사명
SMC Corporation
내용
25A-MK_Z - Rotary Clamp Cylinder:Standard/Series Compatible With Secondary Batteries
BOM
25A-MKB25-10RZ
Mounting bracket
(B) Through-hole/Both ends tapped common (Standard)
Bore size
25
25
mm
Port thread type
(-) M thread
(-) M thread
Clamp stroke
10.000
20.000
30.000
10.000
20.000
30.000
mm
Rotary stroke
9.5
9.5
mm
Position
Retraction end
Extension end
Retraction end
Extension end
Rotary direction
(R) Clockwise
(L) Counterclockwise
(R) Clockwise
(L) Counterclockwise
Body option
Standard (Female thread)
Auto switch
(-) Without autoswitch (Built-in magnet)
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93-900 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
(-) Without autoswitch (Built-in magnet)
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93-900 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성