??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC Corporation
Description
25A-CBJ2/25A-CDBJ2 - Air Cylinder With End Lock/Series Compatible With Secondary Batteries
Bill of material
25A-CBJ2B16-15-HN
Bore size
16 mm
Mounting type
Built-in magnet
Auto switch
Lead wire length
m
Number of auto switches
Stroke
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Lock position
Manual release type
(N) Non-Locked Type
Auto switch mounting type
Stroke option
Comment
-
Comment1
-
Thread on/off
Previews
3D
Dimension
2D
Download CAD models