??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2591190000 - VPU AC II 0 N-PE 305/65
Bill of material
Weidmueller 2591190000
Preview
Product number of the Manufacturer
2591190000
Manufacturer Type Description
VPU AC II 0 N-PE 305/65
Short Description
Surge voltage arrester (power supply systems) Surge protection, Type II, Type III, Low voltage network: TT nur für N-PE, AC, 230 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118599749
Manufacturer Name
Weidmueller Group
nominal voltage (at AC)
230 V
Mass
0.047 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models