??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2584130000 - CABTITE CGS M50 BK
Bill of material
Weidmueller 2584130000
Preview
Product number of the Manufacturer
2584130000
Manufacturer Type Description
CABTITE CGS M50 BK
Short Description
Split cable gland (Cable entries system) Cabtite (cable entry system) Polyamide, glass fibre-reinforced, Deep black, Height: 24.7 mm, M 50, -40 °C...120 °C, IP66
Long Description
A cable gland is a device for introducing a cable, line or insulated conductor into an enclosure. It is designed to encase the cable and provides both a seal and strain relief. It protects electrical equipment (such as a control cabinets, junction boxes) from mechanical influences, dust and moisture by connecting cables tightly and firmly to the enclosure. This cable gland has multiple parts. Various grommets can be selected depending on the cable diameter.
GTIN
4050118616101
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
wrench width 1
68 mm
wrench width 2
58 mm
glass-fiber reinforced
Yes
max. sealing range
42 mm
min. sealing range
1 mm
fire resistance (according to UL94)
V0
Sealing type
rubber/plastic
type of connection thread
metric
Bend protection present
No
Counter nut present
Yes
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
120 °C
thread length connection thread
15 mm
separable screw connection
Yes
for armored cables
No
material
Polyamide (PA)
overall height
24.700 mm
Color
jet black (RAL 9005, WHITE-BLACK)
Without halogens
Yes
Mass
0.029 kg
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models