??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2584050000 - CABTITE LNS M40 BK
Bill of material
Weidmueller 2584050000
Preview
Product number of the Manufacturer
2584050000
Manufacturer Type Description
CABTITE LNS M40 BK
Short Description
Plastic locknut (Cable entries system) Cabtite (cable entry system) Polyamide, glass fibre-reinforced, Deep black, Height: 48 mm, Width: 48 mm, Depth: 7 mm, -40 °C...120 °C
Long Description
The cable gland is firmly secured by means of locknut.
GTIN
4050118616927
Manufacturer Name
Weidmueller Group
wrench width 1
48 mm
wrench width 2
55 mm
glass-fiber reinforced
Yes
fire resistance (according to UL94)
V0
type of connection thread
metric
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
120 °C
material
Polyamide (PA)
overall height
48 mm
Color
jet black (RAL 9005, WHITE-BLACK)
Without halogens
Yes
Mass
0 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models