??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2583610000 - CABTITE SE 2/5-6 SML BK
Bill of material
Weidmueller 2583610000
Preview
Product number of the Manufacturer
2583610000
Manufacturer Type Description
CABTITE SE 2/5-6 SML BK
Short Description
Slotted cable grommet (Cable entries system) 5 mm, 6 mm, -40 °C, 120 °C, TPE, Deep black
Long Description
Slotted cable grommet for inserting cables into a housing.
GTIN
4050118616910
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
fire resistance (according to UL94)
HB
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
120 °C
material
thermoplastic elastomers (TPE)
overall height
20.300 mm
Color
jet black (RAL 9005, WHITE-BLACK)
Material
Plastic
Without halogens
Yes
Mass
0.006 kg
customs tariff number (TARIC)
39259020
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models