??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2583500000 - CABTITE CSE 7-24 LRG BK
Bill of material
Weidmueller 2583500000
Preview
Product number of the Manufacturer
2583500000
Manufacturer Type Description
CABTITE CSE 7-24 LRG BK
Short Description
Slotted cable grommet (Cable entries system) 7 mm, 24 mm, -40 °C, 120 °C, TPE, Deep black
Long Description
Slotted cable grommet for inserting cables into a housing.
GTIN
4050118615975
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
fire resistance (according to UL94)
HB
Counter nut present
No
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
120 °C
material
thermoplastic elastomers (TPE)
overall height
42.800 mm
Color
jet black (RAL 9005, WHITE-BLACK)
Material
Plastic
Without halogens
Yes
Mass
0.030 kg
customs tariff number (TARIC)
39259020
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models