??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2583360000 - CABTITE SE 1.5-2 SML GY
Bill of material
Weidmueller 2583360000
Preview
Product number of the Manufacturer
2583360000
Manufacturer Type Description
CABTITE SE 1.5-2 SML GY
Short Description
Slotted cable grommet (Cable entries system) 1.5 mm, 2 mm, -40 °C, 90 °C, TPE, Light Grey
Long Description
Slotted cable grommet for inserting cables into a housing.
GTIN
4050118616163
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
fire resistance (according to UL94)
V0
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
90 °C
material
thermoplastic elastomers (TPE)
overall height
20.300 mm
Color
light grey (RAL 7035, GREY)
Material
Plastic
Without halogens
Yes
Mass
0.007 kg
customs tariff number (TARIC)
39259020
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models