??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2570250000 - AEB 35 SCL/1 V0 BK DL
Bill of material
Weidmueller 2570250000
Preview
Product number of the Manufacturer
2570250000
Manufacturer Type Description
AEB 35 SCL/1 V0 BK DL
Short Description
End bracket, Wemid, black, Rail: TS 35, Snap-on
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118580266
Manufacturer Name
Weidmueller Group
color
black
material
Plastic
Type of locking
screwless
Combustibility class
V0
Assembly type
Top-hat rail TH35
Mass
0.007 kg
depth
35.95 mm
height
52.66 mm
width
6 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models