??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
257-821 - SPACER FOR DOUBLING THE PIN SPACING 10/10.16 MM
Bill of material
257-821
Item-No.
257-821
WAGO eShop
Info DE
WAGO eShop
Info EN
Pin Spacing
10.00 mm
Height
13.60 mm
Width
10.00 mm
Depth
14.20 mm
Color
grau
Weight
1.037 g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
Download CAD models