??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2564370000 - WSI 4/LD 60-150V AC/DC
Bill of material
Weidmueller 2564370000
Preview
Product number of the Manufacturer
2564370000
Manufacturer Type Description
WSI 4/LD 60-150V AC/DC
Short Description
Fuse terminal, Screw connection, Fuse isolator, with LED, in closed state, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118581591
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
4 mm²
max. supply voltage for defect display
150 V
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
min. supply voltage for defect display
150 V
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
6.300 A
Number of levels
1
Power loss, static, current-independent [Pls]
1.020 W
color
black
Design of safety block
Miniature fuses 5x20 mm
Connection type
Screw connection
Combustibility class
V0
Design of display of defects
LED
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
150 V
Mass
0.01154 kg
depth
43.103 mm
height
50.676 mm
width
8 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models