??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2563020000 - SCHT 8/30
Bill of material
Weidmueller 2563020000
Preview
Product number of the Manufacturer
2563020000
Manufacturer Type Description
SCHT 8/30
Short Description
Terminal marking
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118572292
Manufacturer Name
Weidmueller Group
Grid dimensions
8 mm
Mass
0.004 kg
depth
45.600 mm
height
41.213 mm
width
9.500 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models