??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2561970000 - WFS 4 60-150V
Bill of material
Weidmueller 2561970000
Preview
Product number of the Manufacturer
2561970000
Manufacturer Type Description
WFS 4 60-150V
Short Description
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118570441
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
6 mm²
max. supply voltage for defect display
150 V
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
min. supply voltage for defect display
150 V
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
6.300 A
Number of levels
1
Power loss, static, current-independent [Pls]
1.020 W
color
black
Design of safety block
Miniature fuses 5x20 mm
Connection type
Screw connection
Voltage type for the defective display
AC/DC
Combustibility class
V0
Design of display of defects
LED
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Design
swiveling
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
150 V
Mass
0.018 kg
depth
74.712 mm
height
62.228 mm
width
6.1 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models