??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2561600000 - ZQV 4N/30 RD
Bill of material
Weidmueller 2561600000
Preview
Product number of the Manufacturer
2561600000
Manufacturer Type Description
ZQV 4N/30 RD
Short Description
Cross-connector (terminal) Plugged, Number of poles: 30, Pitch in mm: 6.10, 32 A, red
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118569964
Manufacturer Name
Weidmueller Group
Grid dimensions
6.100 mm
rated current
32 A
Number of bridged terminals
30
color
red
Design
Cross connector
Explosion tested design (EEx e)
Yes
Assembly type
plug-in
Mass
0.022 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models