??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2558260000 - THSW 0°+60°C NO/NO
Bill of material
Weidmueller 2558260000
Preview
Product number of the Manufacturer
2558260000
Manufacturer Type Description
THSW 0°+60°C NO/NO
Short Description
Thermostat (cabinet) Temperature setting range, min.: 0.01 °C, Temperature setting range, max.: 60 °C
Long Description
Thermostat for temperature control in the panel
GTIN
4050118568912
Manufacturer Name
Weidmueller Group
Assembly type
Miscellaneous
Mass
0.100 kg
customs tariff number (TARIC)
90321080
URL
URL
Previews
3D
2D
Download CAD models