??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2558210000 - THSW -20°+40°C NC
Bill of material
Weidmueller 2558210000
Preview
Product number of the Manufacturer
2558210000
Manufacturer Type Description
THSW -20°+40°C NC
Short Description
Thermostat (cabinet) Temperature setting range, min.: -20 °C, Temperature setting range, max.: 40 °C, Switching difference: <7 K
Long Description
Thermostat for temperature control in the panel
GTIN
4050118568868
Manufacturer Name
Weidmueller Group
Assembly type
Miscellaneous
Mass
0.050 kg
customs tariff number (TARIC)
90321080
URL
URL
Previews
3D
2D
Download CAD models