??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2558190000 - THSW 1K 0°+60°C CO
Bill of material
Weidmueller 2558190000
Preview
Product number of the Manufacturer
2558190000
Manufacturer Type Description
THSW 1K 0°+60°C CO
Short Description
Thermostat (cabinet) Temperature setting range, min.: 0.01 °C, Temperature setting range, max.: 60 °C, Switching difference: 1 K
Long Description
Thermostat for temperature control in the panel
GTIN
4050118568844
Manufacturer Name
Weidmueller Group
Assembly type
Miscellaneous
Mass
0.071 kg
customs tariff number (TARIC)
90321080
URL
URL
Previews
3D
2D
Download CAD models