??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2558180000 - THSW 3K -20°+40°C CO
Bill of material
Weidmueller 2558180000
Preview
Product number of the Manufacturer
2558180000
Manufacturer Type Description
THSW 3K -20°+40°C CO
Short Description
Thermostat (cabinet) Temperature setting range, min.: -20 °C, Temperature setting range, max.: 40 °C, Switching difference: 3 K
Long Description
Thermostat for temperature control in the panel
GTIN
4050118568837
Manufacturer Name
Weidmueller Group
Assembly type
Miscellaneous
Mass
0.068 kg
customs tariff number (TARIC)
90321080
URL
URL
Previews
3D
2D
Download CAD models