??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2556040000 - CMA-CTM-7-40-1A-0.3VA-1
Bill of material
Weidmueller 2556040000
Preview
Product number of the Manufacturer
2556040000
Manufacturer Type Description
CMA-CTM-7-40-1A-0.3VA-1
Short Description
Current transformer, closed current transformer
Long Description
Device for the precise measurement of the current consumption of a load connected by means of rms value methods. Asymmetrical cable feed-through and space-saving design.
GTIN
4050118566413
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
copper rail present
No
Primary rated current In
40 A
snap-on mount present
No
Secondary connection
Plug-in connection
Over-current limitation factor
FS 5
Min. operating temperature
-5 °C
Max. operating temperature
50 °C
accuracy class
1 1
weight
64 g
Number of primary inputs
1
measurement accuracy
1 %
Design
Miscellaneous
Certification
No
Mass
0.064 kg
customs tariff number (TARIC)
85043129
URL
URL
Previews
3D
2D
Download CAD models