??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2552140000 - A2C 35 3FT-N-FE
Bill of material
Weidmueller 2552140000
Preview
Product number of the Manufacturer
2552140000
Manufacturer Type Description
A2C 35 3FT-N-FE
Short Description
Feed-through terminal block, PUSH IN, 35 mm², 1000 V, 125 A, Number of connections: 10
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118696721
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
max. connectable conductor cross-section multiple wire
35 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
min. connectable conductor cross-section multiple wire
10 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
125 A
Number of contact points per level
10
Number of levels
1
Rated current [In] for the power loss specification
125 A
Power loss, static, current-independent [Pls]
4 W
color
beige
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
35 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
10 mm²
Min. line cross section, rigid
2.500 mm²
Levels internally bridged
No
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.400 kg
depth
71.05 mm
height
100.969 mm
width
83 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models