??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
255-811 - SPACER FOR DOUBLING THE PIN SPACING 7.5/7.62 MM THICK
Bill of material
255-811
Item-No.
255-811
WAGO eShop
Info DE
WAGO eShop
Info EN
Pin Spacing
7.50 mm
No. of poles
1
Height
13.20 mm
Width
7.50 mm
Depth
14.00 mm
Color
grau
Weight
0.796 g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
Download CAD models