您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2544K.006
EMUGE-FRANKEN
FRANKEN
Solid Carbide End Mills and Slot Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-schaft-20und20langlochfre4ser/2544k.prj},{NB=2544K.006},{SHA256=yn2iyITTzKQOWhR175AtLkzi5lyGD2AplVmX2BCoVPQ=},{INAME=2544K_006000_gen},{NAME=2544K_006000_gen},{DOC=2544k/2544k_006000.pdf},{NSM=DIN4000-82},{J21=2544K.006},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HM},{J1=DIN 6527},{J11=L},{J6=ZYL00600105},{J8=FEC, FDR},{A1=6},{B2=13},{B3=21},{B5=57},{B71=13},{C11=ZYL},{C12=1},{C2=60},{C3=6},{C31=h6},{F1=R},{F21=3},{F3=R},{H11=HC},{H22=0},{H5=GLT},{DXF=2544k/2544k_006000.dxf},{XML=2544k/2544k_006000.xml},{CSV=2544k/2544k_006000.csv},{STP=2544k/2544k_006000_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2544K
Bill of material
2544K.006
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
2544K.006
2544K.006
Item.Name
Schaftfräser
Company Code
F
Tool Style Code
1
Cutting Tool Material, Manufacturer Naming
HM
Standard Number
DIN 6527
Standard Code Letter
L
Connection Code, Machine Side
ZYL00600105
ZYL00600105
Treatment
FEC, FDR
Cutting Diameter
6
6
mm
Cuttingedge Length, max.
13
13
mm
Protruding Length
21
21
mm
Overall Length
57
57
Functional Length
13
13
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
60
60
Connection Diameter, Machine Side
6
6
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Face Effective Cutting Edge Count
3
3
Flute Helix Hand
R
Cutting Tool Material
HC
Coolant Exit Style Code
0
Coating
GLT
Previews
3D
2D
下載CAD模型
生成CAD模型