??
Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
Pneumax
Description
2541.##.##.##.## - Solenoid valves OPTYMA-T
Bill of material
2541.52.00.36.02
Function
Voltage
VER
Fluid
Filtered air, with or without lubrication
Flow rate at 6 bar with ∆p = 1
NI/min
Responce time according to ISO 12238, activation time
ms
Responce time according to ISO 12238, deactivation time
ms
Working pressure
From vacuum to 10 bar
Pressure range
3 - 7 bar
Temperature
-5 / +50 °C
Weight
g
プレビュー
3D
2D
ダウンロード(CADデータ)