??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2540960000 - APGPC 4
Bill of material
Weidmueller 2540960000
Preview
Product number of the Manufacturer
2540960000
Manufacturer Type Description
APGPC 4
Short Description
Terminal cover, Wemid, orange, Height: 14.8 mm, Width: 5.8 mm, Depth: 17.9 mm
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4050118553147
Manufacturer Name
Weidmueller Group
Type of accessory
Cover
Design
Cover
Mass
0.001 kg
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models