??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2540690000 - HV2700/3-M12 F
Bill of material
Weidmueller 2540690000
Preview
Product number of the Manufacturer
2540690000
Manufacturer Type Description
HV2700/3-M12 F
Short Description
Stud terminal, Screw connection, 185 mm², 2700 V, 600 A, Number of connections: 6, M 12, Mounting plate, red
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4050118554373
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
140 °C
rated current
600 A
Number of contact points per level
3
Number of levels
1
Rated current [In] for the power loss specification
600 A
height
220 mm
color
red
depth
90 mm
Connection type
Screw connection
Combustibility class
V0
Max. line cross section, flexible
185 mm²
Min. line cross section, flexible
10 mm²
Levels internally bridged
Yes
Explosion tested design (EEx e)
No
Closing plate required
No
width
240 mm
Assembly type
Mounting face
rated voltage
2700 V
Mass
4.800 kg
customs tariff number (TARIC)
85359000
URL
URL
Previews
3D
2D
Download CAD models