??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
2540560000 - APG 4 L BL
Bill of material
Weidmueller 2540560000
Preview
Product number of the Manufacturer
2540560000
Manufacturer Type Description
APG 4 L BL
Short Description
Plug (terminal) PUSH IN, 4 mm², 800 V, 32 A, blue
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118552676
Manufacturer Name
Weidmueller Group
Mass
0.005 kg
customs tariff number (TARIC)
85366990
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)