??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2540490000 - APG 4/4
Bill of material
Weidmueller 2540490000
Preview
Product number of the Manufacturer
2540490000
Manufacturer Type Description
APG 4/4
Short Description
Plug (terminal) PUSH IN, 4 mm², 800 V, 32 A, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118552607
Manufacturer Name
Weidmueller Group
Mass
0.023 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models