??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Pneumax
Description
2540.11## - Intermediate electropneumatic cut module
Bill of material
2540.11.2A
Ordering code
FLUID
Filtered air, with or without lubrication
Pressure range
From vacuum to 10 bar
Temperature
-5 - +50 °C
Weight
115 g
VERS
Previews
3D
2D
Download CAD models