??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2537730000 - WIL-TS-M12
Bill of material
Weidmueller 2537730000
Preview
Product number of the Manufacturer
2537730000
Manufacturer Type Description
WIL-TS-M12
Short Description
Door switch, Screw mounting, M12
Long Description
The door switch serves as an electrical switch when this is activated (opening or closing the door).
GTIN
4050118549188
Manufacturer Name
Weidmueller Group
height
36.300 mm
depth
40 mm
width
102.500 mm
degree of protection
IP67
Mass
0.120 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models