svenska
中文 (繁體)
English
Weidmueller 2536700000
Weidmüller
Information, communication and media technology
Network technology (computer communication)
Network component (wireless, industrial application)
Access point (wireless, industrial application)
Powered by
CAD모델 선택
{weidmueller_qs/19/17/05/01/2536700000.prj},{NB=2536700000},{MANUID=2536700000},{AAF040=0.880},{AAD931=85176200},{AAO676=2536700000},{AAO663=4050118548716},{PREVIEW=../../../../_pool_/63/e6/25366800009999.png},{MANUTYPEDESC=IE-WL-VL-AP-BR-CL-US},{DESCSHORT=WLAN access point},{DESCLONG=Industrial IEEE 802.11 a/b/g WLAN module for wireless communication in Ethernet networks. The device can be flexibly used as access point, client or bridge. The power supply can alternatively be provided via PoE (Power over Ethernet) and thus enable a relatively simple integration into existing infrastructures.},{GTIN=4050118548716},{MANUNAME=Weidmueller Group},{BAG640=Miscellaneous},{BAG975=IP30},{URL=URL},{KEYWORD=WLAN relay}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2536700000 - IE-WL-VL-AP-BR-CL-US
Bill of material
Weidmueller 2536700000
Preview
Product number of the Manufacturer
2536700000
Manufacturer Type Description
IE-WL-VL-AP-BR-CL-US
Short Description
WLAN access point
Long Description
Industrial IEEE 802.11 a/b/g WLAN module for wireless communication in Ethernet networks. The device can be flexibly used as access point, client or bridge. The power supply can alternatively be provided via PoE (Power over Ethernet) and thus enable a relatively simple integration into existing infrastructures.
GTIN
4050118548716
Manufacturer Name
Weidmueller Group
Assembly type
Miscellaneous
degree of protection
IP30
Mass
0.880
kg
customs tariff number (TARIC)
85176200
URL
URL
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성