svenska
中文 (繁體)
中文 (繁體)
Weidmueller 2535780000
Weidmüller
Information, communication and media technology
Network technology (computer communication)
Network component (industrial application)
Router (wired, industrial application)
Powered by
CAD模型選擇
{weidmueller_qs/19/17/04/05/2535780000.prj},{NB=2535780000},{MANUID=2535780000},{AAF040=0.700},{AAD931=85176200},{AAO676=2535780000},{AAO663=4050118547597},{PREVIEW=../../../../_pool_/d6/1b/25359300009999.png},{MANUTYPEDESC=IE-SR-2GT-LTE/4G-US},{DESCSHORT=Router},{DESCLONG=The Industrial Network Router enables communication between different networks (IP routing). The integrated firewall also allows you to control incoming and outgoing data traffic. Furthermore, the router uses VPN technology to provide encrypted, secure remote access to machines and systems, optionally via a wired or radio-based Internet connection.},{GTIN=4050118547597},{MANUNAME=Weidmueller Group},{BAG640=Miscellaneous},{BAG975=IP20},{URL=URL},{KEYWORD=Router}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2535780000 - IE-SR-2GT-LTE/4G-US
明細表
Weidmueller 2535780000
Preview
Manufacturer Product ID
2535780000
Manufacturer Type Description
IE-SR-2GT-LTE/4G-US
Description short
路由器
Description long
工业网络路由器实现不同网络之间的通信(IP 路由)。集成的防火墙也允许您控制进出的数据流。另外,路由器使用 VPN 技术实现对机器和系统加密的安全远程访问,可选配有线的或基于无线技术的互联网连接。
GTIN-Code
4050118547597
Manufacturer / brand name
Weidmueller Group
Assembly type
Miscellaneous
degree of protection
IP20
Mass
0.700
kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
下載CAD模型
生成CAD模型