svenska
中文 (繁體)
English
Weidmueller 2534130000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Modular serial built-in device for electrical circuit distributors
Multifunction measuring instrument serial built-in
Powered by
CAD모델 선택
{weidmueller_qs/27/14/23/30/2534130000.prj},{NB=2534130000},{MANUID=2534130000},{AAF040=1.080},{AAD931=90303200},{AAO676=2534130000},{AAO663=4050118545722},{PREVIEW=../../../../_pool_/e4/ae/25341300004000.png},{MANUTYPEDESC=ENERGY ANALYSER 750-230},{DESCSHORT=Measuring device electrical quantity, 600 V, Modbus RTU, Modbus-Gateway, Modbus TCP/IP, Modbus RTU over Ethernet, SNMP, Profibus DP V0, BACnet (optional) },{DESCLONG=Allows for the detailed measurement of production facilities.},{GTIN=4050118545722},{MANUNAME=Weidmueller Group},{URL=URL},{KEYWORD=Monitoring},{AAO677=Weidmueller Group},{AAO057=ENERGY ANALYSER 750-230},{AAW338=Measuring device electrical quantity}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2534130000 - ENERGY ANALYSER 750-230
Bill of material
Weidmueller 2534130000
Preview
Product number of the Manufacturer
2534130000
Manufacturer Type Description
ENERGY ANALYSER 750-230
Short Description
Measuring device electrical quantity, 600 V, Modbus RTU, Modbus-Gateway, Modbus TCP/IP, Modbus RTU over Ethernet, SNMP, Profibus DP V0, BACnet (optional)
Long Description
Allows for the detailed measurement of production facilities.
GTIN
4050118545722
Manufacturer Name
Weidmueller Group
Mass
1.080
kg
customs tariff number (TARIC)
90303200
URL
URL
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성