??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
2530.01# - Modular base
Bill of material
2530.01M
Version
Fluid
Filtered air, with or without lubrication
Pressure range
From vacuum to 10 bar
Temperature
-5 - +50 °C
Weight
92 g
Previews
3D
2D
Download CAD models