??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
252124
Bill of material
252124
Part Number
252124
Description
RF Connector MCX Straight Receptacle Jack Round Post Press-Fit 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Press-Fit
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
500
Termination Style
Round Post
Size Category
Microminiature
Previews
3D
2D
Download CAD models