??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HAWLE
Description
2520 - Service valve, ductile iron with internal/external thread
Bill of material
5003070
Item Number
LOD Level
Nominal Diameter
Inch
Ød2 Valve
Inch
Ød3 Valve
Inch
Valve
mm
Valve
mm
Valve
mm
a Spindle
10.3 mm
c Spindle
20 mm
Ød1 Spindle
16 mm
Weight
kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models