??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2519470000 - WPD 205 2X35/4X25+6X16 2XBL
Bill of material
Weidmueller 2519470000
Preview
Product number of the Manufacturer
2519470000
Manufacturer Type Description
WPD 205 2X35/4X25+6X16 2XBL
Short Description
Potential distributor terminal, Screw connection, 1000 V, 214 A, Number of poles: 2, Mounting plate, TS 35, blue
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118531787
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
214 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
214 A
color
blue
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Levels internally bridged
Yes
Closing plate required
No
Assembly type
Mounting face
rated voltage
1000 V
Mass
0.288 kg
depth
53.593 mm
height
70.034 mm
width
72.05 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models