??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
2519070000 - SFX 9/24 MM SW
Bill of material
Weidmueller 2519070000
Preview
Product number of the Manufacturer
2519070000
Manufacturer Type Description
SFX 9/24 MM SW
Short Description
Cable coding system, 7 - , 15 mm, Polyurethane, black
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118531220
Manufacturer Name
Weidmueller Group
color
black
material
thermoplastic polyurethan-elastomers (TPU)
Combustibility class
HB
Min. cable diameter
7 mm
Without halogens
Yes
Mass
0.000 kg
depth
0.6 mm
height
26 mm
width
15 mm
customs tariff number (TARIC)
39191080
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)