??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2519060000 - SFX 11/60 MM BL
Bill of material
Weidmueller 2519060000
Preview
Product number of the Manufacturer
2519060000
Manufacturer Type Description
SFX 11/60 MM BL
Short Description
Cable coding system, 7 - , 13 mm, Polyurethane, blue
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118531213
Manufacturer Name
Weidmueller Group
color
blue
material
thermoplastic polyurethan-elastomers (TPU)
Combustibility class
HB
Min. cable diameter
7 mm
Without halogens
Yes
Mass
0.001 kg
depth
0.6 mm
height
60 mm
width
13 mm
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models