??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Halder
Description
25150. - Rubber Endstop Buffers cylindrical, front mounting
Bill of material
25150.1535 Rubber Endstop Buffer
Ref. No.
D1
mm
H
mm
D2
mm
D3
mm
S
mm
Spring rate R ~
N/mm
Load capacity max.
N
Spring range max. ~
mm
Temperature min.
-30 °C
Temperature max.
120 °C
Weight
g
Previews
3D
Dimension
2D
Download CAD models