??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2502930000 - WPD 233 2X300/2X300 BN   
Bill of material
Weidmueller 2502930000
Preview
Product number of the Manufacturer
2502930000
Manufacturer Type Description
WPD 233 2X300/2X300 BN
Short Description
Potential distributor terminal, 300, 1000 V, 520 A, Number of poles: 1, brown
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118516753
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
520 A
Number of contact points per level
4
Number of levels
1
Rated current [In] for the power loss specification
520 A
Power loss, static, current-independent [Pls]
16.640 W
color
brown
Combustibility class
V0
material of insulation
PA
Closing plate required
No
rated voltage
1000 V
Mass
0.628 kg
depth
83.5 mm
height
117.97 mm
width
82.6 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models