??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2502800000 - WPD 232 2X185/2X185 GY
Bill of material
Weidmueller 2502800000
Preview
Product number of the Manufacturer
2502800000
Manufacturer Type Description
WPD 232 2X185/2X185 GY
Short Description
Potential distributor terminal, 185, 1000 V, 353 A, Number of poles: 1, Light Grey
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118516623
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
353 A
Number of contact points per level
4
Number of levels
1
Rated current [In] for the power loss specification
353 A
Power loss, static, current-independent [Pls]
11.300 W
color
gray
Combustibility class
V0
material of insulation
PA
Closing plate required
No
rated voltage
1000 V
Mass
0.397 kg
depth
74.011 mm
height
104.967 mm
width
67.601 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models