??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2502770000 - WPD 132 1X185/1X185 GN
Bill of material
Weidmueller 2502770000
Preview
Product number of the Manufacturer
2502770000
Manufacturer Type Description
WPD 132 1X185/1X185 GN
Short Description
Potential distributor terminal, 185, 1000 V, 353 A, Number of poles: 1, green
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118516593
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
353 A
Number of levels
1
Rated current [In] for the power loss specification
353 A
Power loss, static, current-independent [Pls]
11.300 W
color
green
Combustibility class
V0
material of insulation
PA
rated voltage
1000 V
Mass
0.204 kg
depth
73.974 mm
height
105.022 mm
width
37.51 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models