??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2502720000 - WPD 231 2X95/2X95 GN     
Bill of material
Weidmueller 2502720000
Preview
Product number of the Manufacturer
2502720000
Manufacturer Type Description
WPD 231 2X95/2X95 GN
Short Description
Potential distributor terminal, 95, 1000 V, 232 A, Number of poles: 1, green
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118516548
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
232 A
Number of contact points per level
4
Number of levels
1
Rated current [In] for the power loss specification
232 A
Power loss, static, current-independent [Pls]
7.420 W
color
green
Combustibility class
V0
material of insulation
PA
Closing plate required
No
rated voltage
1000 V
Mass
0.178 kg
depth
57 mm
height
92.957 mm
width
46.997 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models