??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2500890000 - ENERGY METER 700-PN-230
Bill of material
Weidmueller 2500890000
Preview
Product number of the Manufacturer
2500890000
Manufacturer Type Description
ENERGY METER 700-PN-230
Short Description
Measuring device electrical quantity, 480 V, PROFINET, Modbus RTU, Modbus TCP/IP, Modbus RTU over Ethernet, SNMP
Long Description
Allows for the detailed measurement of production facilities.
GTIN
4050118513943
Manufacturer Name
Weidmueller Group
ampere meter present
Yes
blind power meter present
Yes
tachometer present
No
frequency meter present
Yes
pulse counter present
Yes
voltmeter present
Yes
effective power measurement device present
Yes
Mass
0.265 kg
customs tariff number (TARIC)
90303200
URL
URL
Previews
3D
2D
Download CAD models